seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      3.5" HDD Addon Package
      3.5" HDD Addon Package
      3.5" HDD Addon Package
      3.5" HDD Addon Package
      3.5" HDD Addon Package
      3.5" HDD Addon Package
      3.5" HDD Addon Package

      3.5" HDD Addon Package

      SKU 101990011
      $4.45$8.90
      10 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      This is an add-on board for Cubieboard/Cubieboard A20. The aim of the board is that power supply to Hard Disk. So that you can connect your HDD to Cubieboard without another  power supply.
       
      Features:
      • Easy to combine Hard Disk with Cubieboard
      • Small board for 3.5 inch HDD on Cubieboard&Cubietruck
      • 12V to 5V
       
      Includes:
      • 1x 12V to 5V Subboard
      • 1x SATA Cable
      • 1x male to male 2.54mm Cable

       

      3.5HDD
       
      Documents:

      Technical Details

      Dimensions130mm x 130mm x 20mm
      WeightG.W 49g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        3.5" HDD Addon Package

        SKU 101990011
        $4.45$8.90
        10 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer