320*240 graphic LCD w Touch Screen and HW accel.

$89.90
In stock
8 Available
-
+
Qty Discount available
  • $80.91 /10pcs+

It is the most Graphic LCD I have seen around, premium quality 320*240 LCD, with Touch screen and HARDWARE Acceleration!

HARDWARE Acceleration Features:


2D drawing engine

  • Line draw

  • Circle draw

  • Circle draw with solid fill

  • Box draw

  • Box draw with solid fill


Font drawing engine

  • Support 8x8, 8x16 and16x16 font size with color expansion

  • Supported user-defined CGRAM

  • Built-in standard 8x8 ASCII font table

  • Support up to 1Mbytes external Character ROM (e.g. Big-5, GB code)

  • Command FIFO architecture to support macro-programming



You may now control a 320*240 touch screen with a 8051, and of course Arduino without any extra circuit! 4Mb documents with source code: >>click to download

Technical details

Dimensions 100mm x80mm x10.5mm
Weight G.W 66g
Battery Exclude

ECCN/HTS

HSCODE 8531909000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   

Tags: