4.3 LCD Cape for BeagleBone Black - Touch Display

SKU
104990016
The 4DCAPE-43 is specifically designed for the Beagle Bone Black (BBB), which provides a 4
$59.00
Out of stock
  • 10+: $56.05

The 4DCAPE-43 is specifically designed for the Beagle Bone Black (BBB), which provides a 4.3" display for the BBB for direct user interaction and information display. Available in both touch (4DCAPE-43T) and non-touch (4DCAPE-43), the CAPE conveniently features a 4.3" TFT LCD 480x272 resolution display and seven push buttons.

The Beagle Bone Black connects directly to the back of the 4DCAPE-43, and provides everything the CAPE requires such as power and display signals. It also includes 4 mounting holes for easy panel/enclosure mounting.

Please note that the 4DCAPE-43 is designed to be the primary display for Beagle Bone Black only and cannot be programmed using 4D Systems Workshop 4 IDE.


Features

  • 4.3" TFT LCD Display, 480x272 Resolution

  • 7 push buttons, including LEFT, RIGHT, UP, DOWN, ENTER, RESET and POWER

  • 2 LEDs, one to indicate Power and one for User, which could be configured as required

  • Fully compatible with existing drivers already written for the Beagle Bone.

  • 4DCAPE-43T (Resistive Touch version)

  • 3.5mm mounting holes, enabling standard M3 screws/bolts to fasten the display to an enclosure, panel or an alternative mounting solution

  • Powered directly from the BeagleBone Black, no additional power required


Documents


Related Links

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 160g
Battery Exclude

ECCN/HTS

HSCODE 9013803010
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.