seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      4.3 Inch Raspberry Pi Display Pack

      4.3 Inch Raspberry Pi Display Pack

      SKU 104110004
      $24.50$139.00
      DISCONTINUED
      This item is no longer available.

      Description

      The 4.3” Raspberry Pi Display Module is a Raspberry Pi Display Module Pack, which includes a 4.3"Resistive Touch LCD Display with Resistive Touch, a 4D Pi Adaptor and 5 way interface cable.

      The 4.3” Raspberry Pi Display Module customises the uLCD-43PT Display specifically for interfacing with the Raspberry Pi, to provide a quick and easy interface without any wiring hassles.

      The Raspberry Pi Display Module Pack enables a Raspberry Pi user to quickly connect the 4D Pi Adaptor Shield to their Raspberry Pi, connect the 5 way cable between the Adaptor and the Display Module, and be connected in seconds to start programming their new 4D Systems Display.

      The uLCD-43PT-PI has a comprehensive ViSi-Genie library written to communicate with the Raspberry Pi, allowing the Visi-Genie events to be easily understood by the Raspberry Pi and users code.

      Utilises the Raspberry Pi's UART Serial Port.


      Features

      • Powerful Graphics

      • Low-Cost Display Solution

      • PICASO Processor

      • Easily Connect to your Raspberry Pi


      Software

      • Introducing 4D Systems' All New Workshop4 IDE

      • Supports multiple development environments, to cater for different user requirements and skill level.

      • Workshop4 is a comprehensive software IDE for Microsoft Windows that provides an integrated software development platform for all of the 4D family of processors and modules. 

      • The IDE combines the Editor, Compiler, Linker and Downloader to develop complete 4DGL application code. All user application code is developed within the Workshop4 IDE.

      • Workshop4 includes four development environments, for the user to choose based on application requirements or even user skill level.


      Liberaries


      DEMO


      PMMC/FIRMWARE


      NOTE

      • This product only support Raspberry Pi, do not support Raspberry 3B or A+ 、 B+.

      • Please note that the 4.3” Raspberry Pi Display Module is not designed to be the primary display for the Raspberry Pi and is programmed using 4D Systems' Workshop 4 IDE

      • For support relating to the Raspberry Pi, please refer to the Raspberry Pi Forum


      Technical Details

      Dimensions210mm x 105mm x 40mm
      WeightG.W 230g    
      BatteryExclude

      Part List

      4.3"Resistive Touch LCD Display with Resistive Touch1
      4D Pi Adaptor1
      5 way interface cable1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Can you confirm whether this will work on a Raspberry Pi 3, Model B, thanks
      on Jan 06,2018
      Replyupvote ()
      Hi Jorden~ Unfortunately, this one is not compatible with Raspberry Pi 3, Model B. This is the old version for Raspberry Pi only. You can seach this one 3.5 inch SKU 114991415 or 5 inch SKU 104990342 .Both one above can work with Raspberry Pi 3, Model B. Regards
      on Jan 08,2018 15:04 PM
      Replyupvote ()
      Reply

        View History

        4.3 Inch Raspberry Pi Display Pack

        SKU 104110004
        $24.50$139.00
        DISCONTINUED
        This item is no longer available.
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer