433&868&915MHz Ultra low power data radio module
  • 433&868&915MHz Ultra low power data radio module
  • 433&868&915MHz Ultra low power data radio module
  • 433&868&915MHz Ultra low power data radio module

433&868&915MHz Ultra low power data radio module

SKU 317010010
WT-100T is a low-cost sub-1 GHz transceiver module designed for operations in the unlicensed ISM (Industrial Scientific Medical) and LPRD bands
Free Express Shipping on Orders over $200!
$19.50
1 Available
Qty:
This field is required
ADD TO CART
$19.50/1pcs+
$17.55/10pcs+
$16.58/20pcs+
$15.60/50pcs+
Description

WT-100T is a low-cost sub-1 GHz transceiver module designed for operations in the unlicensed ISM (Industrial Scientific Medical) and LPRD bands. GFSK (Frequency Shift Keying) odulation/demodulation, multi-channel operation, high bandwidth efficiency and anti-blocking performance make WT-100T modules easy to realize the robust and reliable wireless link.

WT-100T integrates 256 bytes buffer. When the buffer is empty, users can transfer 256 bytes data per time and even limitless data transfer can be achieved as long as RF data rate (RF module to RF module) is configured to be faster than UART data rate (MCU to RF module). The module provides standard UART/TTL interface for selection. Users can choose seven data rates and three parity checks which make WT-100T possibly tailor-made for different applications. WT-100T operates at 3.4~5.5V with extra low standby current which makes it suitable for battery powered-up applications.

Features:

Features
GFSK transceiver Module
433/868/915Mhz ISM frequency band (optional)
9.6K bps FSK data rate
Multiple channels
20dBm Max. output power
Baud rate configurable
Standby current < 5uA
Supply voltage 3.4~5.5V
High receive sensitivity

Application
Home automation
Automatic meter reading
Contactless access
Wireless data logger
Remote motor control
Wireless sensor network
Security alarm
Telemetry

Specification:

For any technical support or suggestion, please kindly go to our forum.

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.