433&868&915MHz Ultra low power data radio module

433&868&915MHz Ultra low power data radio module

SKU 317010010
19.50
DISCONTINUED
This item is no longer available.

Description

WT-100T is a low-cost sub-1 GHz transceiver module designed for operations in the unlicensed ISM (Industrial Scientific Medical) and LPRD bands. GFSK (Frequency Shift Keying) odulation/demodulation, multi-channel operation, high bandwidth efficiency and anti-blocking performance make WT-100T modules easy to realize the robust and reliable wireless link.

WT-100T integrates 256 bytes buffer. When the buffer is empty, users can transfer 256 bytes data per time and even limitless data transfer can be achieved as long as RF data rate (RF module to RF module) is configured to be faster than UART data rate (MCU to RF module). The module provides standard UART/TTL interface for selection. Users can choose seven data rates and three parity checks which make WT-100T possibly tailor-made for different applications. WT-100T operates at 3.4~5.5V with extra low standby current which makes it suitable for battery powered-up applications.

Features:

Features
GFSK transceiver Module
433/868/915Mhz ISM frequency band (optional)
9.6K bps FSK data rate
Multiple channels
20dBm Max. output power
Baud rate configurable
Standby current < 5uA
Supply voltage 3.4~5.5V
High receive sensitivity

Application
Home automation
Automatic meter reading
Contactless access
Wireless data logger
Remote motor control
Wireless sensor network
Security alarm
Telemetry

Specification:

Resources

For any technical support or suggestion, please kindly go to our forum.

Technical Details

Dimensions60mm x 60mm x 13.40mm
WeightG.W 6g    
BatteryExclude

ECCN/HTS

ECCN5A991.b
HSCODE8518900090

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Can anyone estimate the range of transmission outside on flat terrain? Thank you.
on Jan 27,2018
Reply upvote ()
Hi there~ We've emailed the R &amp;amp; D team and will give you a feedback once they reply us. Regards.
on Jan 29,2018 11:20 AM
Reply upvote ()
Reply

    View History

    433&868&915MHz Ultra low power data radio module

    SKU 317010010
    $19.50
    DISCONTINUED
    This item is no longer available.
    $19.50/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT