the AI Hardware Partner
Toggle Nav
Loading...

433MHz ASK&OOK Transmitter module

RF-T-ASK series is a low cost, high output power, low power consumption ASK/OOK transmitter module with operating at 433MHz frequency
$3.75
Out of stock

PRODUCT DETAILS

RF-T-ASK series is a low cost, high output power, low power consumption ASK/OOK transmitter module with operating at 433MHz frequency. It is your ideal choice for designing long

distance wireless data transmission products. Compliance FCC and ETSI regulation.

Features:

Long Distance Application

Simple-to-use.

SAW Resonator •433MHz

Data Rate:300Hz-10KHz

RF Output Power: 16dBm@5V

[email protected]

Power Supply: 2.1V~5.5V

Low Power Consumption

Typical Application

Remote control

Remote sensor

Wireless data collection

Home security system

Toys

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 8517703000
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ