433MHz ASK&OOK Super-heterodyne Receiver module

433MHz ASK&OOK Super-heterodyne Receiver module

SKU 317020003
3.75
DISCONTINUED
This item is no longer available.

Description

RF-R-ASK series module are low cost super-heterodyne receiver module working at frequency 433Mhz. The operating voltage is 3.6V-5.5V. Enable(SHUT)function, which enable module to switch between work status and sleep status, other shape modules don’t have this function. This module features stable RF performance, low power consumption, high sensibility, cost-effective, widely applied in various types of data transmission system.

Features

  • Low cost, low power consumption, Cos
  • Transmission Data Rate: 0.3-2.5KHz
  • The operating voltage: 3.6V-5.5V
  • The operating current: 3mA @ 315MHz
  • Sleep current: ^0.9uA
  • Sensibility:-108dBm
  • The operating frequency:433MHZ
  • SMD and DIP Package
  • Applications
  • Wireless data transmission
  • Home Automation
  • Remote Alarm System

Technical Details

Dimensions55mm x 55mm x 5.60mm
WeightG.W 2.50g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8517703000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    433MHz ASK&OOK Super-heterodyne Receiver module

    SKU 317020003
    $3.75
    DISCONTINUED
    This item is no longer available.
    $3.75/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT