4WD Arduino compatible robot platform

$51.00
In stock
20+ Available
-
+
Qty Discount available
  • $45.90 /10pcs+
  • $43.35 /20pcs+

This a well designed, Arduino compatible mobile robot development platform,you can build it and program it easily with tons of published free codes. The high-strength aluminum alloy body material provides flexibility in rapid movement particularly in outdoor grass, gravel, sand or sloped surface. Moreover, you can add variety of sensors to make it more interesting.

Features

  • 4WD Arduino mobile robot development platform

  • 4 high-quality micro-speed motor

  • Tough aluminium body with mounting holes

  • Variety of sensors can be added

Specifications

  • 2WD Mobile platform Motors: 3-12V DC

  • Speed: 90cm/s

  • Dimensions: 200mmX170mmX105mm

  • Weight: 660g

Motor Specifications

  • Gear Ratio 1:120

  • No-load speed(3V):100RPM

  • No-load speed(6V):200RPM

  • No-load current(3V):60mA

  • No-load current(6V):71mA

  • Stall current(3V):260mA

  • Stall current(6V):470mA

  • Torgue (3V): 1.2Kgcm

  • Torque (6V): 1.92Kgcm

  • Size: 55mm x 48.3mm x 23mm

  • Weight:45g

Package list

  • 1x Aluminium chassis

  • 4x Wheels

  • 4x Motors

Documents

Technical details

Dimensions 240mm x195mm x90mm
Weight G.W 1021g
Battery Exclude

Part List

4WD Arduino compatible robot platform 1

ECCN/HTS

ECCN ERA99
HSCODE 9023009000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by