4WD Driver Platform V1.1
4WD Driver Platform V1.1, 4WD, Driver Platform
YOU MAY LIKE THIS
PRODUCT DETAILS
The 4WD Driver Platform V1.1 is a multi-purpose, all-in-one development platform based on Intel Edison. It is specially designed for robotics applications. Fully compatible with Arduino open source platform and Linux, supports multiple programming models: Node.js, Python, C/C++, ROS and OpenCV. In addition, users are able to extend this platform with hundreds of existing Seeed Grove modules such as sensors, LEDs, servos and motors easily with 4WD Driver Platform V1.1.
With the integrated 4 way DC motor driver and wireless capabilities, the 4WD Driver Platform V1.1 is a perfect companion for you to enter into the robot world.
Note
Please note that this kit does not contain the Intel Edison.
Features
-
Support USB to device Uart bridge
-
Support OTG
-
Support SPI program port
-
Support 4 way encoder motor drive (Peak Current: 3A)
-
Support overcurrent, overloading and short circuit protection function
Technical details
Dimensions | 210mm x145mm x45mm |
Weight | G.W 205g |
Battery | Exclude |
Part List
4WD Driver Platform V1.1 | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454119524 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |