AA Battery Holder Case - 4 Slot
SKU
320180002
This is a battery holder with 150mm long wire
- 10+: $1.35
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a battery holder with 150mm long wire. You can use AA-sized Alkaline or Rechargeable batteries with it. Batteries are not included.
Technical details
Dimensions | 100mm x75mm x16mm |
Weight | G.W 20g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926903500 |
UPC | 841454115090 |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review