5V&3.3V Breadboard Power Supply v1.2
  • 5V&3.3V Breadboard Power Supply v1.2
  • 5V&3.3V Breadboard Power Supply v1.2
  • 5V&3.3V Breadboard Power Supply v1.2

5V&3.3V Breadboard Power Supply v1.2

SKU 106990021
5V/3
Free Express Shipping on Orders over $200!
$8.90
3 Available
Qty:
This field is required
ADD TO CART
$8.90/1pcs+
$8.01/10pcs+
Description
5V/3.3V breadboard power supply designed by SeeedStudio. It can directly takes power from DC wall wart and outputs both 5V and 3.3V regulated voltage. Compare to other breadboard power supply designs, this one provided micro-USB port, you can use both 5V and 3.3V regulated voltage. The 5V/3.3V breadboard power supply includes micro-USB port and power jack port. This power supply fits the breadboard which is 5.3cm wide like Bread board Clear - 8.2 x 5.3cm,and it can fit the 5.5cm wide breadboard too Basic Bread board - 16.5*5.5 cm,but just a little tight.
 
 
Features:
  • Dual lane outpu
  • Dual power port input
  • 5V/3.3V regulated voltage
  • Maximun output current is 400mA
Part list: 
  • 5V/3.3V Breadboard Power Supply Board * 1
Specification:
 
Input voltage: 7V – 15V
 
Output Voltage: 
  • 3.3V Channel: 3.267V - 3.333V
  • 5V Channel: 4.9V – 5.1V
Output current ≤400mA
 
 
Documents:
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.
 
 
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Documents
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.