Go to Checkout
      Your cart is empty
      5V&3.3V Breadboard Power Supply v1.2

      5V&3.3V Breadboard Power Supply v1.2

      SKU 106990021
      7 Available
      Ships on


      5V/3.3V breadboard power supply designed by SeeedStudio. It can directly takes power from DC wall wart and outputs both 5V and 3.3V regulated voltage. Compare to other breadboard power supply designs, this one provided micro-USB port, you can use both 5V and 3.3V regulated voltage. The 5V/3.3V breadboard power supply includes micro-USB port and power jack port. This power supply fits the breadboard which is 5.3cm wide like Bread board Clear - 8.2 x 5.3cm,and it can fit the 5.5cm wide breadboard too Basic Bread board - 16.5*5.5 cm,but just a little tight.
      • Dual lane outpu
      • Dual power port input
      • 5V/3.3V regulated voltage
      • Maximun output current is 400mA
      Part list: 
      • 5V/3.3V Breadboard Power Supply Board * 1
      Input voltage: 7V – 15V
      Output Voltage: 
      • 3.3V Channel: 3.267V - 3.333V
      • 5V Channel: 4.9V – 5.1V
      Output current ≤400mA
      Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

      Technical Details

      Dimensions95mm x 50mm x 19mm
      WeightG.W 7g    



      Questions and Answers


        View History

        5V&3.3V Breadboard Power Supply v1.2

        SKU 106990021
        7 Available
        Ships on
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer