5V&3.3V Breadboard Power Supply v1.2

SKU
106990021
Rating:
100% of 100
5V/3
Special Price $7.90 Regular Price $8.90
In stock
-
+
5V/3.3V breadboard power supply designed by SeeedStudio. It can directly takes power from DC wall wart and outputs both 5V and 3.3V regulated voltage. Compare to other breadboard power supply designs, this one provided micro-USB port, you can use both 5V and 3.3V regulated voltage. The 5V/3.3V breadboard power supply includes micro-USB port and power jack port. This power supply fits the breadboard which is 5.3cm wide like Bread board Clear - 8.2 x 5.3cm,and it can fit the 5.5cm wide breadboard too Basic Bread board - 16.5*5.5 cm,but just a little tight.
Features:
  • Dual lane outpu

  • Dual power port input

  • 5V/3.3V regulated voltage

  • Maximun output current is 400mA

Part list:
  • 5V/3.3V Breadboard Power Supply Board * 1

Specification:
Input voltage: 7V – 15V
Output Voltage:
  • 3.3V Channel: 3.267V - 3.333V

  • 5V Channel: 4.9V – 5.1V

Output current ≤400mA

Technical details

Dimensions 95mm x50mm x19mm
Weight G.W 7.5g
Battery Exclude

Part List

5V&3.3V Breadboard Power Supply v1.2 1

ECCN/HTS

ECCN EAR99
HSCODE 8538900000
USHSCODE 8517700000
UPC 841454112679

5V&3.3V Breadboard Power Supply v1.2

Wiki of 5V&3.3V Breadboard Power Supply v1.2

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:20:26

    I am a beginner at this, sorry. I am looking for a diagram/pics of where to actually attach this to whatever else I may be using with my project. Thanks.

    Answer by: admin on 2018-12-18 02:20:26