5mm Triple Output LED RGB - Common cathode (20 PCs)
SKU
104990023
Illustration above indicating a 5mm RGB LED (Red Green Blue) with four pins
- 10+: $4.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Illustration above indicating a 5mm RGB LED (Red Green Blue) with four pins. Triple output one for each color with a common cathode. This LED can be used for three status indicators or pulse width modulates all three and gets mixed colors!
This pack contains 20 units of 5mm LED RGB - Common Cathode.
Chip Material | Lens Type | Emitting | Forward Voltage(V) | Dominant Wavelength(nm) | Luminous Intensity(mcd) | Reverse Current(uA) | Viewing Angel(deg) |
InGaN | Water Clear | Red | 1.8/2.5 | 615/645 | 200/600 | 10 | ±60 |
InGaN | Water Clear | Green | 2.8/4.0 | 455/480 | 200/400 | 10 | ±60 |
InGaN | Water Clear | Blue | 2.8/4.0 | 500/540 | 300/800 | 10 | ±60 |
IF=20mA | IF=20mA | IF=20mA | VR=5V | IF=20mA |
Note:
Forward Voltage (RGB): (2.0, 3.2, 3.2) V
Luminosity (RGB): (800, 400,900) mcd
Technical details
Dimensions | 100mm x75mm x7mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
5mm Triple Output LED RGB - Common cathode (20 PCs) | 1 |
ECCN/HTS
HSCODE | 8541401000 |
USHSCODE | 8541290040 |
UPC | 841454112716 |
EUHSCODE | 8541290000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review