seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      5mm Triple Output LED RGB - Common cathode (20 PCs)

      5mm Triple Output LED RGB - Common cathode (20 PCs)

      SKU 104990023
      $2.50$5.00
      39 Available
      ADD TO CART

      Description

      Illustration above indicating a 5mm RGB LED (Red Green Blue) with four pins. Triple output one for each color with a common cathode.This LED can be used for three status indicators or pulse width modulates all three and gets mixed colors!  

      This pack contains 20 units of 5mm LED RGB - Common Cathode.

      Chip Material

      Lens Type

      Emitting

      Forward Voltage(V)

      Dominant Wavelength(nm)

      Luminous Intensity(mcd)

      Reverse Current(uA)

      Viewing Angel(deg)

      InGaN

      Water Clear

      Red

      1.8/2.5

      615/645 

      200/600

      10 

      ±60

      InGaN

      Water Clear

      Green

      2.8/4.0 

      455/480

      200/400

      10

      ±60

      InGaN

      Water Clear

      Blue

      2.8/4.0

      500/540 

      300/800

      10

      ±60




      IF=20mA

      IF=20mA

      IF=20mA

      VR=5V

      IF=20mA



      Note:

       Forward Voltage (RGB): (2.0, 3.2, 3.2) V

       Luminosity (RGB): (800, 400,900) mcd 

      Technical Details

      Dimensions100mm x 75mm x 7mm
      WeightG.W 10g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0

      Is there a datasheet for this item? Would really appreciate more information on dimensions, RoHS compliance etc.

      on Oct 19,2016
      Replyupvote ()
      <p>Dear Enqique, This is Yaniv from tronixkart we are authorized distributors for Seeed Products in India, we can certainly help you with your requirement please kindly forward the same to my email id:: yaniv@tronixkart.com</p>
      on Oct 20,2016 10:42 AM
      Replyupvote ()
      Reply
      0

      Is there diffused common anode type?
      Thanks.

      on Oct 19,2016
      Replyupvote ()
      <p>If it isn't "food safe" how it can be used with water dispenser or coffee machine?</p>
      on Oct 20,2016 10:47 AM
      Replyupvote ()
      Reply
      0

      I brought two package of these. Looks like pin 3 and 4 are reversed. Pins 3 looks like green and pin 4 looks like blue.

      on Oct 19,2016
      Replyupvote ()
      <p>Yes it is. Thanks your feedback,that is our mistake.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      <p>Hi there, contact us via e-mail, our marketing would give you an large quantity order link for it.</p>
      on Oct 20,2016 10:42 AM
      Replyupvote ()
      Reply
      0

      What is the maximum current for these LED's?

      on Oct 19,2016
      Replyupvote ()
      <p>Not sure, but you can get the maximum voltage.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      <p>Our pleasure</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      Reply
      0

      Nice product, but the best for me was the price, not the quality. Some of the LED's legs came with a very little rusty or so. But 20 leds for $5 is just incredible! Just bought 3 more packs. ;)

      on Oct 19,2016
      Replyupvote ()
      <p>Hi there, i'm not sure what you mean just only 3LPM? If water coming faster still get 3 LPM?<br>Or if you want to change to value that you just change the code is work.Any question please go to our Forum that would be more people can help you.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      Reply

        View History

        5mm Triple Output LED RGB - Common cathode (20 PCs)

        SKU 104990023
        $2.50$5.00
        39 Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer