seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      60mm square 8*8 LED Matrix - Bi-Color Red(Green)

      60mm square 8*8 LED Matrix - Bi-Color Red(Green)

      SKU 104990025
      $2.75$5.50
      DISCONTINUED
      This item is no longer available.

      Description

      Yellow , Green and Red dual color DotMatrix, Suitable for bread board.
      Note: This matrix is not compatible with Rainbowduino.


      Technical Details

      Dimensions60mm x 60mm x 9.2mm
      WeightG.W 25g    
      BatteryExclude

      Part List

      60mm square 8*8 LED Matrix - Bi-Color Red(Green)1

      Reviews

      Questions and Answers

      SUBMIT
      0

      Hello, is this matrix compatible with Rainbowduino v3 ?

      on Oct 19,2016
      Replyupvote ()
      <p>Dear Eduardo.This LED Matrix is drived by Rainbowduino v3.</p>
      on Oct 20,2016 10:43 AM
      Replyupvote ()
      Reply

        View History

        60mm square 8*8 LED Matrix - Bi-Color Red(Green)

        SKU 104990025
        $2.75$5.50
        DISCONTINUED
        This item is no longer available.
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer