seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      7 Inch LCD Cape for Beagle Bone Black - Touch Display

      7 Inch LCD Cape for Beagle Bone Black - Touch Display

      SKU 101990010
      $44.50$89.00
      OUT OF STOCK
      This item is not available at the moment
      Get notified when it's back in stock

      Description

      The 7'' LCD CAPE which features a 7.0 TFT LCD 800x480 resolution display, is a cape specifically designed for the Beagle Bone Black (BBB). It provides a 7.0 primary display for the BBB for direct user interaction and information display, along with the ability for additional CAPES to be attached at the same time.

      The 4DCAPE-70T utilises the drivers developed for the CircuitCo LCD7 A3, however it provides a different form factor and pricing point to the LCD7.

      The BBB connects directly to the back of the 4DCAPE-70T, and allows everything the CAPE requires such as power and display signals. Another CAPE can be added to the secondary connectors on the back of the module if required.

      The 4D 7.0 LCD CAPE features 7 push buttons below the screen, LEFT, RIGHT, UP, DOWN, ENTER, RESET and POWER, along with 2 LEDs to indicate Power and User Status (normally heartbeat).

      Mounting of the 4DCAPE-70T is achieved with the 4x 3.5mm mounting holes present on the CAPE, enabling standard M3 or #6-32 screws to fasten the 4DCAPE-7.0 as required.

      If you want to know the details about how to use the LCD with BeagleBone Black, please read the 4DCAPE-70T Datasheet.

       

      Note

      • This product isn't include the BeagleBone Black.

      • This LCD not compatible with BeagleBone, can only works with BeagleBone Black.

       

      Features

      • 7.0 TFT LCD CAPE for the BeagleBone Black

      • Resistive Touch Display

      • 7 push buttons including LEFT, RIGHT, UP, DOWN, ENTER, RESET and POWER

      • 2 LED Lights for Power and User

      • 2x2 Jumper with shunts for EEPROM CAPE ID selection

      • Module dimensions: 179.9 x 114.9 x 19.5mm

      • Module dimensions with BeagleBone Black connected: Approx 179.9 x 114.9 x 19.5mm

      • 4x 3.5mm Mounting holes

      • RoHS and CE Compliant

       

      Specification

      • 5V DC Supply suitable for the BeagleBone Black, recommended 2A @ 5V.

           

       

      Includes

      • 1x 4DCAPE-70T Display Module

      • 1x Quick Start Guide

       

      Documents

       

      Software

      Technical Details

      Dimensions210mm x 140mm x 35mm
      WeightG.W 328g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0
      HelloI have a big problem with this CAPE:It worked fine with BBB and debian 7.11I had to update Debian, I tried 8.10 and 9.1 and same problem :without this LCD : UART OK (ttyO4 ok , python Adafruit_BBIO.UART.setup("UART4") ok)with this LCD : ttyO4 ok (with proper dtbo in uEnv.txt) but python Adafruit_BBIO.UART.setup("UART4") KO! error : ValueError: Set pin mode failed for uart channel.I tried to change the config-pin but no way
      on Feb 22,2018
      Replyupvote ()
      Hi~ Please email us by the following address,if you can attach your log ,it will be better.Regards=========================================================techsupport@seeed.cc
      on Feb 25,2018 11:31 AM
      Replyupvote ()
      Reply
      0
      Is there an enclosure or case available for this?
      on Feb 01,2018
      Replyupvote ()
      Hi there~ Unfortunatelly, there is no suitabe case in our web.Regards
      on Feb 01,2018 14:01 PM
      Replyupvote ()
      Reply

        View History

        7 Inch LCD Cape for Beagle Bone Black - Touch Display

        SKU 101990010
        $44.50$89.00
        OUT OF STOCK
        This item is not available at the moment
        Get notified when it's back in stock
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer