7 Diagonal - 1280x800 IPS HDMI&VGA&NTSC&PAL Display
  • 7 Diagonal - 1280x800 IPS HDMI&VGA&NTSC&PAL Display
  • 7 Diagonal - 1280x800 IPS HDMI&VGA&NTSC&PAL Display
  • 7 Diagonal - 1280x800 IPS HDMI&VGA&NTSC&PAL Display
  • 7 Diagonal - 1280x800 IPS HDMI&VGA&NTSC&PAL Display
  • 7 Diagonal - 1280x800 IPS HDMI&VGA&NTSC&PAL Display

7 Diagonal - 1280x800 IPS HDMI&VGA&NTSC&PAL Display

SKU 104990081
This is a pretty monitor for RPi, which has high performance and is convenient to use
Free Express Shipping on Orders over $200!
$129.00
DISCONTINUED
This item is no longer available.
Description
This is a pretty monitor for RPi, which has high performance and is convenient to use. 
First of all, about its performance. The display part comes with a 7" TFT screen, which has a high resolution IPS with wide viewing angle.
 
HDMI/VGA/NTSC/PAL input sources are accepted.
 
How to use it? Just connect the included 9VDC adapter and video source, using buttons to adjust it to a comfortable setting. A basic stand is provided to fix it on the desk, or you can use the 4 'mounting thread' holes on the stand to attach the screen to other platforms. Also, there is a camera mount hole, which allows you to connect it to your camera to preview your pictures.
 
 
Features
  • Power with 5-30VDC
  • Consumption: 6W
  • Input: VGA/HDMI/AV
  • Display ratio: 16:10 
  • Visible area: 150mm x 95mm 16:10
  • Resolution: 1200 x 800, up to 1920*1080
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.