7 Segment Display - 8 Inches - Red
  • 7 Segment Display - 8 Inches - Red
  • 7 Segment Display - 8 Inches - Red
  • 7 Segment Display - 8 Inches - Red

7 Segment Display - 8 Inches - Red

SKU 104990055
Find segments in digital displays an interesting material to create art work with? Then look no further than our seven-segment digital building blocks
$8.90
DISCONTINUED
This item is no longer available.
$8.90/1pcs+
$8.46/10pcs+
$7.57/20pcs+
Description

Find segments in digital displays an interesting material to create art work with?    Then look no further than our seven-segment digital building blocks.  They allow you to design words, numbers, or unique patterns.  One unit of this product includes 3 horizontal segments and 4 vertical segments, enough to build the number “8” or whatever else you think of.  Order more if you want to make a larger pattern.

 

Features

  • Easy to assemble

  • RoHS compliant

  • ESD 2000 V

  • Free style display

 

Specification

  • Diameter : 20 mm

  • Power Dissipation Per Segment :45 mW

  • Reverse Voltage Per Segment:5 V

  • Forward Voltage Per Segment:10.8 V (I = 20 mA)

  • Continuous Forward Current Per Segment:25 mA

  • Peak Forward Current Per Segment:80 mA

  • Operating Temperature Range:-20 °C – 80 °C

Datasheet

 

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
0

That price, is for 1 segment or 7 segments????

on Oct 19,2016
Replyupvote ()

All 7 segments

on Oct 20,2016 10:50 AM
Replyupvote ()

And the point.

on Oct 20,2016 10:50 AM
Replyupvote ()
Reply
0

To drive this from 5V only I used this type converter module
http://www.hobbyking.com/hobby...
to p

on Oct 19,2016
Replyupvote ()

So you had 5v going in and what v going out to power the leds? Trying to figure this out without blowing up the type converter module :P

on Oct 20,2016 10:50 AM
Replyupvote ()

The out voltage was between 12V to approx. 13.7V for full segment brightness.

on Oct 20,2016 10:50 AM
Replyupvote ()
Reply
0

Important Note to everyone out there actually reading Datatsheets:

THE 19.4V FORWARD VOLTAGE MENTIONED IN THE DATASHEET IS WRONG !

The 10.8v mentioned in the description is correct for every segment not just for the point as the datasheet m

on Oct 19,2016
Replyupvote ()

Mine are 19.5V. Maybe there has been more than one design released.

on Oct 20,2016 10:51 AM
Replyupvote ()
Reply
0

In addition to the vertical and horizontal segments, does this come with the dot shown in the photographs?

on Oct 19,2016
Replyupvote ()

I ordered 4, all came with a dot.

on Oct 20,2016 10:46 AM
Replyupvote ()
Reply
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer