seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      7.0 Inch Intelligent Display Module - Touchscreen
      7.0 Inch Intelligent Display Module - Touchscreen
      7.0 Inch Intelligent Display Module - Touchscreen
      7.0 Inch Intelligent Display Module - Touchscreen
      7.0 Inch Intelligent Display Module - Touchscreen
      7.0 Inch Intelligent Display Module - Touchscreen
      7.0 Inch Intelligent Display Module - Touchscreen

      7.0 Inch Intelligent Display Module - Touchscreen

      SKU 104990087
      $87.50$175.00
      DISCONTINUED
      This item is no longer available.

      Description

      The uLCD-70DT is designed for applications demanding a large intelligent display module, and is the largest size available from 4D Systems to date.
       
      Driving the display and peripherals is the DIABLO16 processor, a very capable and powerful chip which enables stand-alone functionality, programmed using the 4D Systems Workshop 4 IDE Software. The Workshop IDE enables graphic solutions to be constructed rapidly and with ease due to its design being solely for 4D's graphics processors.
      The DIABLO16 Processor offers considerable FLASH and RAM upgrades over the PICASO processor, and also provides mappable functions such as I2C, SPI, Serial, PWM, Pulse Out, and Quadrature Input, to various GPIO, and also provide up to 4 Analog Input channels.
       
      The display module has an array of features including PWM for Sound, Touch Detection, micro-SD memory storage, general purpose I/O including Analog Inputs, multiple TTL Serial, I2C and SPI channels and multiple millisecond resolution timers, amongst many more features.
       
      Anything that has been designed in the past to run on a PICASO Processor can theoretically run on this DIABLO16 Module with minor changes. Please ensure you contact the 4D Systems’ support team if unsure if upgrading from a PICASO product and wanting to design with or change over to this uLCD-70DT Module.
       
      NOTE
      The Diablo16 Processor does not support the Serial Environment (SPE), or the superseded SGC. Please refer to the Datasheet for supported platforms.
       
      FEATURES

      • Powerful 7.0"Intelligent LCD-TFT display module powered by DIABLO16.


      • 800 x 480 Resolution, RGB 65K true to life colors, TFT Screen with integrated 4-wire Resistive Touch Panel.


      • Easy 5 pin interface to any TTL Serial Host: 


      • VCC, TX, RX, GND, RESET


      • 6 banks of 32750 bytes of Flash memory for User Application Code and Data


      • 32Kb of SRAM purely for the User.


      • 16 General Purpose I/O pins for user interfacing, which include 4 configurable Analog Inputs.


      • On-board micro-SD memory card connector for multimedia storage and data logging purposes. HC memory card support is also available for cards larger than 4GB. A SPI compatible micro-SD card is required.


      • Micro-SD signals available externally if an external micro-SD card connector is preferred


      • DOS compatible file access (FAT16 format) as well as low level access to card memory.


      • Dedicated raw PWM Audio pin driven by WAV files from micro-SD card.


      • The GPIO is variously configurable for alternative functions such as:

          3x I2C channels available
          1x dedicated for SD Card and 3x configurable SPI channels available
          1x dedicated and 3x configurable TTL Serial comm ports available
          Up to 6 GPIO can be used as Pin Counters
          Up to 6 GPIO for PWM (simple and Servo)
          Up to 10 GPIO for Pulse Output
          Up to 14 GPIO can be configured for Quadrature Encoder Inputs (2 channels)

      • Display full colour images, animations, icons and video clips on chosen 4D Systems display.


      • Supports all available Windows fonts.


      • 4.0V to 5.5V range operation (single supply).


      • Module dimensions: 179.9 x 100 x 15.5mm (including tabs), Weighing ~215g.


      • Display Viewing Area: 154.1 x 85.9mm


      • 4x mounting tabs with 3.5mm holes for mechanical mounting.


      • RoHS and CE Compliant.

       
      SPECIFICATION
       
       

      • • Display Viewing Area: 154.1 x 85.9mm


      • • Module Width: 179.9 mm


      • • Module Height: 100 mm


      • • Module Depth: 15.5 mm


      • • Module Weight: ~215g

       
      DOCUMENT
      For more information, please click here.

      Technical Details

      Dimensions240mm x 140mm x 40mm
      WeightG.W 311g    
      BatteryExclude

      Part List

      7.0 Inch Intelligent Display Module - Touchscreen1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Is it compatible with Raspberry Pi 2 and 3. Any known issues with RaspPi ?
      on Oct 12,2017
      Replyupvote ()
      Hi,there~I did not find anything related to raspberry etheir either.And I recommend this one,it works well with raspberry.# https://www.seeedstudio.com/7-inch-1024x600-Capacitive-TouchScreen-p-2972.html #
      on Oct 13,2017 10:13 AM
      Replyupvote ()
      Reply

        View History

        7.0 Inch Intelligent Display Module - Touchscreen

        SKU 104990087
        $87.50$175.00
        DISCONTINUED
        This item is no longer available.
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer