the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi GPIO to Serial port

Introduction: He Serial Por module is specifically designed for Raspberry Pi
$6.95
Out of stock
  • 10+: $6.26

PRODUCT DETAILS

Introduction:

He Serial Por module is specifically designed for Raspberry Pi. The module use Maxim MAX232 chip and DB9 port. So the user don’t need to connect Dupont Line and that avoid wrong wiring. User can use this module to debug Raspberry Pi easily.

Produce Features:

  • Maxim MAX232 on chip
  • DB9 port
  • Compatible with Raspberry Pi A+,B,B+/2.

Port:

  • Raspberry Pi connection port
  • DB9 port

Product Parameters:

  • Working voltage: 5V
  • Two Drivers and Two Receivers
  • Operates Up To 120 kbit/s
  • Low Supply Current . . . 8 mA Typical

Typical Application:

  • Interface Translation
  • Multidrop RS-232 Networks
  • Low-Power Modems

Datasheet

Technical details

Dimensions 106mm x80mm x20mm
Weight G.W 25g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8471410150
UPC 841454104452
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ