seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      802.11b&g&n 150Mbps Wireless USB Adapter

      802.11b&g&n 150Mbps Wireless USB Adapter

      SKU 113990016
      $2.50$8.90
      27 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      This plug-and-play USB 2.0 Adapter allows you to connect your laptop/desktop to any Wireless networks in your home/office. This Adapter is great for those who want to equip their devices with internet access.

      Having tested this module, we find that it is supported by Raspberry Pi out-of-the-box (testing operation system: Raspbian “wheezy”). Due to the limited number of the USB ports on PI, we suggest you to use a powered USB hub. 

      At 5 times faster than traditional Wireless-G (802.11b) networks, Wireless-N networks allow for high speed data transfers, online gaming, and lightning fast downloads. The Wireless-N USB 2.0 Adapter gives you access to all the high-speed features of Wireless-N networks on older and newer computers. Simple to setup means you can search the internet, download movies, and handle e-mails in no time.

       

      Features

      • Realtek RTL8188CU Wireless LAN 802.11n USB 2.0 Network Adapter

      • MIMO technology improves data throughput and range over existing 802.11b/g products

      • Add high-speed Wireless-N (draft 802.11n) Internet access to any USB enabled computer

      • 5 times faster than previous generation wireless networks (Wireless 802.11g) in downloading music & movies, surfing the internet & handling e-mails

      • Wider coverage than Wireless-G networks for internet access throughout your home or office

      • Works with older Wireless-G and Wireless-B networks

      • WiFi Protected Setup (WPS) simplifies setup and operation

      • Broad operating range: up to 300 feet indoor, 900 feet in open space

      • Fast data transfer rate: up to 150Mbps (downlink), 150Mbps (uplink)

      • Supports USB 2.0 interface, backward compatible to USB 1.1 and 1.2

      • Enhanced WEP and WPA wireless security for protected Internet access

      • 64-bit / 128-bit WEP (Wired Equivalent Privacy), TKIP, AES 2.400GHz ISM

      • Frequency Band Modulation Method: QPSK / BPSK / 16-QAM / 64-QAM Supports Ad Hoc and Infrastructure modes

      • Supports IEEE 802.11e standard

      • Compatible with Raspberry Pi A+,B,B+/2.


      Technical Details

      Dimensions100mm x 95mm x 35mm
      WeightG.W 39g    
      BatteryExclude

      Part List

      150Mbps Wireless USB Adapter1

      Reviews

      Questions and Answers

      SUBMIT
      0

      What is the Wi-Fi chip inside this adapter?
      Do you know if it usable for passive scanning?

      on Oct 19,2016
      Replyupvote ()
      <p>The wifi chip is RTL8188CU.</p>
      on Oct 20,2016 10:47 AM
      Replyupvote ()
      Reply

        View History

        802.11b&g&n 150Mbps Wireless USB Adapter

        SKU 113990016
        $2.50$8.90
        27 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer