the AI Hardware Partner
Toggle Nav
Loading...

86Duino EduCake - an all-in-one embedded platform based on Vortex86EX SoC

Compatible with Arduino Vortex86EX Processor,300MHz 32-bit x86, 128MB DDR3 Support DOS, Windows, Linux
$59.00
Out of stock

PRODUCT DETAILS

EduCake is designed to be compatible with Arduino series. It is an all-in-one design with an integrated bread board. Many electronic components, sensors and accessories can be easily connected or replaced for experiment without soldering process. Its built-in special circuit protection design can prevent it from burn out due to configuration errors. You can make a module easily, quickly and also be worry free about unexpected damage caused by human factor.

Features

  • Vortex86EX Processor

- 300MHz 32-bit x86

- 128MB DDR3

- LAN

- USB 2.0

- Micro-SD

  • Open-Source Hardware

  • Support DOS, Windows, Linux

  • Arduino-Compatible IDE

Specifications

  • Processor: Vortex86EX

  • Clock Speed: 300 MHz

  • Memory: 128MB DDR3

  • Flash Memory: 8MB

  • Digital I/O Pins: 45 (of which 11 provide 32bit PWM output)

  • Analog Input Pins: 7 (11bit)

  • Operating Voltage: 5V

  • Input Voltage (recommended): 7-12V

  • DC Current per I/O Pin: 16 mA

  • DC Current for 3.3V Pin: 400 mA

Documentations

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 228g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ