8mm RGB Led lamp common anode (10 PCs)
SKU
304090012
This product is retired, please consider our LED selection as your alternative choice
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our LED selection as your alternative choice.
Illustration above indicating a 8mm RGB LED (Red Green Blue) with four pins. Triple output one for each color with a common anode. This LED can be used for three status indicators or pulse width modulates all three and gets mixed colors!
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8541401000 |
USHSCODE | 8541290040 |
UPC | 841454116981 |
EUHSCODE | 8541290000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGood quality and price
-
from order viewHigh brightness of light, a great product as an element for building toys.
-
from order viewNice RGB lamp for making fun effects with any microcontroller board.
FAQ
Show
per page