seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      8x32 RGB LED Matrix w& WS2812B - DC 5V
      8x32 RGB LED Matrix w& WS2812B - DC 5V
      8x32 RGB LED Matrix w& WS2812B - DC 5V
      8x32 RGB LED Matrix w& WS2812B - DC 5V
      8x32 RGB LED Matrix w& WS2812B - DC 5V
      8x32 RGB LED Matrix w& WS2812B - DC 5V
      8x32 RGB LED Matrix w& WS2812B - DC 5V

      8x32 RGB LED Matrix w& WS2812B - DC 5V

      SKU 104990128
      $89.00
      3 Available
      $89.00/1pcs+
      $80.10/10pcs+
      $75.65/20pcs+
      $71.20/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      8*32 Digital RGB LED Matrix is consist of WS2812B RGB LED. WS2812B is a 5050 components that integrate control circuit and RGB chip in a package.

      The LED Matrix are placed 32 Pixels each line, and there are 8 lines on each panel. The space between each pixel is 1cm.

       

      Features

      PIN Function:

      No.

      Symbol

      PIN

      Function Description

      1

      +5V

      Power

      5V power supply

      2

      DIN

      Data Input

      Input the control signal

      3

      GND

      Ground

      Earthing

      4

      DOUT

      Data Output

      Output the control signal, and connect to next panel’s DIN

       

      Specification

      Item ModelWS2812 320*80mm
      LED Quantity256
      IC TypeWS2812 (IC Built in LED)
      Wattage76.8W/M
      Pixel/m32*8
      PCB Width32*8cm
      Length of cable100mm
      Working VoltageDC 5V
      PCB Colorblack
      Light ColorMulti-Color, digital RGB,Every LED individual Contro

       

      WS2812 Datasheet

      For any technical support or suggestion, please kindly go to our forum.

      Technical Details

      Dimensions360mm x 90mm x 8mm
      WeightG.W 67g    
      BatteryExclude

      Reviews

      View History

      8x32 RGB LED Matrix w& WS2812B - DC 5V

      SKU 104990128
      $89.00
      3 Available
      Maximum Qty: 5

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      $89.00/1pcs+
      $80.10/10pcs+
      $75.65/20pcs+
      $71.20/50pcs+
      • Best-sellers
      • Description
      • Technical Details
      • Reviews
      • Questions and Answers
      • View History
      Notify me when it's back in stock
      SUBMIT

      Free shipping on your first order over $50 or more. Discounted items included!

      Invalid email address.
      * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer