the AI Hardware Partner
Toggle Nav
Loading...

ABS outdoor waterproof Case 163×105×40 mm

SKU
114990140
This outdoor waterproof box can be used to monitor power supply, video transmitter,amplifier,anti-interface,access control power supply, optical transceiver
$1.95
Out of stock
  • 10+: $1.76
  • 20+: $1.66
  • More
  • 50+: $1.56
  • Less

PRODUCT DETAILS

This outdoor waterproof box can be used to monitor power supply, video transmitter,amplifier,anti-interface,access control power

supply, optical transceiver.

Features:
Outside Size: 163×105×40MM
Inside size: 130×96×40MM
Color: White
Material: ABS

Technical details

Dimensions 65mm x105mm x45mm
Weight G.W 161g
Battery Exclude

ECCN/HTS

HSCODE 3923100090

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    60%
     
    The are good for some outdoor project but it's not fully waterproof like IP68
    By

FAQ

1 Item

Show per page