ABS outdoor waterproof Case 163×105×40 mm
ABS outdoor waterproof Case 163×105×40 mm
ABS outdoor waterproof Case 163×105×40 mm
ABS outdoor waterproof Case 163×105×40 mm
ABS outdoor waterproof Case 163×105×40 mm
ABS outdoor waterproof Case 163×105×40 mm
ABS outdoor waterproof Case 163×105×40 mm

ABS outdoor waterproof Case 163×105×40 mm

SKU 114990140
  • This outdoor waterproof box can be used to monitor power supply, video transmitter,amplifier,anti-interface,access control power
  • supply, optical transceiver
    Free Express Shipping on Orders over $200!
    $1.95
    10 Available
    Qty:
    This field is required
    ADD TO CART
    $1.95/1pcs+
    $1.76/10pcs+
    $1.66/20pcs+
    $1.56/50pcs+
    Description

    This outdoor waterproof box can be used to monitor power supply, video transmitter,amplifier,anti-interface,access control power

    supply, optical transceiver. 

    Features:
    Outside Size: 163×105×40MM
    Inside size: 130×96×40MM
    Color: White
    Material: ABS
     
    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    View History
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer