ABS outdoor waterproof Case 163×105×40 mm

SKU 114990140
1.95
DISCONTINUED
This item is no longer available.

Description

This outdoor waterproof box can be used to monitor power supply, video transmitter,amplifier,anti-interface,access control power

supply, optical transceiver. 

Features:
Outside Size: 163×105×40MM
Inside size: 130×96×40MM
Color: White
Material: ABS
 

Technical Details

Dimensions65mm x 105mm x 45mm
WeightG.W 161g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE3923100090

Reviews

Questions and Answers

SUBMIT
0
How do you power a Beaglebone green inside this enclosure?
on Sep 21,2017
Reply upvote ()
Hi,there.Actually we use USB to power this module.If you want to power a Beaglebone green inside this enclosure,you can use a Lipo battery.
on Sep 25,2017 16:44 PM
Reply upvote ()
Reply

    View History

    ABS outdoor waterproof Case 163×105×40 mm

    SKU 114990140
    $1.95
    DISCONTINUED
    This item is no longer available.
    $1.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT