seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      AE-CLOUD1 Application Example for Cloud Connectivity
      AE-CLOUD1 Application Example for Cloud Connectivity
      AE-CLOUD1 Application Example for Cloud Connectivity
      AE-CLOUD1 Application Example for Cloud Connectivity
      AE-CLOUD1 Application Example for Cloud Connectivity
      AE-CLOUD1 Application Example for Cloud Connectivity
      AE-CLOUD1 Application Example for Cloud Connectivity

      AE-CLOUD1 Application Example for Cloud Connectivity

      SKU 114991480
      $149.95
      1 Available
      $149.95/1pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      The Renesas Synergy™ AE-CLOUD1 Application Example for Cloud Connectivity is designed to allow the user to connect to Renesas IoT Sandbox and Synergy Enterprise Cloud Toolbox to build cloud based IoT solutions.

      The AE-CLOUD1 kit contains the following:

      • S5D9 MCU Board with Ethernet and on-board sensors

      • Wi-Fi Board using Qualcomm Atheros QCA4002

      • Segger J-Link® Lite for Renesas Synergy™


      AE-CLOUD1 页面介绍图片_20171220.png


      Hardware

      • MCU Board: Featuring Renesas Synergy S5D9 MCU Group with Arm® Cortex®-M4F @120MHz with 2MB Flash and 640KB SDRAM. The MCU board also offers 256Mbits serial Nor QSPI Flash, 6-axis digital compass, microphone, barometric pressure, temperature and relative humidity sensors, 10/100Base-T Ethernet port, USB 2.0 Full Speed (Device and 5V Power), 2x Grove connectors (I2C/GPIO, UART/GPIO), and 3x colored LEDs (Red, Yellow, Green).

      • Wi-Fi Board: Offering 802.11 b/g/n using Qualcomm Atheros QCA4002 that is supported with the Synergy Wi-Fi Framework.

      • Debugger and Cable: Segger J-Link® Lite for Renesas Synergy™ debugger and cable

      • USB Cables: 2x A male to Micro B male 1ft cables.


      Embedded Software

      • Programming at the API level using Synergy Software Package (SSP) with production ready RTOS, middleware, security, frameworks, libraries, and drivers.


      Cloud Services

      • Support for Renesas IoT Sandbox – a free prototyping environment including cloud-based developer accounts and editable mobile apps for iOS and Android. Renesas IoT Sandbox is a great tool to use if you haven’t yet selected a cloud vendor but you need to quickly develop an IoT prototype.  Build your first prototype in a day.

      • Ability to connect to Amazon Web Service, Microsoft Azure, and Google Cloud Platform in 10 minutes using the Synergy Enterprise Cloud Toolbox application project and associated Renesas cloud dashboard. With this reference design, you can save months on developing your Enterprise cloud connected product.


      Useful Information

      • To get started: visit the kit website here

      • Open Source Hardware: go from prototype to production easily by leveraging the kit’s board design for no charge.  You can download the board design files here.

      • S5D9 MCU board documentation here.



      Technical Details

      WeightG.W 230g    
      BatteryExclude

      Part List

      MCU board 1
      Wi-Fi board 1
      Segger J-Link® Lite debugger1
      Segger J-Link® Lite debugger cable 1
      1ft flat USB Type A to Micro-B cables2

      Reviews

      Questions and Answers

      SUBMIT
      2
      I wrote down some tips for connecting the AE-CLOUD1 kit to Renesas IoT Sandbox Data Intelligence with WiFi. https://renesasrulz.com/iot/f/iot-sandbox-forum/9733/5-helpful-ae-cloud1-setup-tips
      on Jan 12,2018
      Replyupvote ()
      The screenshots are very helpful, so is the information about how long the various LEDs are lit up while waiting to connect to wifi and the rest of the boot sequence.
      on Jan 12,2018 02:47 AM
      Replyupvote ()
      Thanks for craig and Jesse, your comments will help others. Regards
      on Jan 12,2018 09:31 AM
      Replyupvote ()
      Reply
      1
      New community guide to use AE-CLOUD1 kit with SECT - the Synergy Enterprise Cloud Toolbox https://renesasrulz.com/renesas-synergy-enterprise-cloud-toolbox/f/synergy-enterprise-cloud-toolbox---forum/9962/ae-cloud1-sect-community-guide
      on Feb 09,2018
      Replyupvote ()
      Thanks for posting this! I'll be using it this weekend, I expect it with help save me a ton of time. Thank you.
      on Feb 09,2018 04:26 AM
      Replyupvote ()
      Reply

        View History

        AE-CLOUD1 Application Example for Cloud Connectivity

        SKU 114991480
        $149.95
        1 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $149.95/1pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • Related
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer