ARDUINO MKR CAN SHIELD

SKU
113990595
ARDUINO MKR CAN SHIELD,connect a device to a CAN,Controller Area Network,communication within an automobile and with other CAN devices,automotive CAN connectivitysmart vehicles,autonomous cars,drones,industrial grade sensors,motors,displays
$33.80
In stock
  • 2+: $32.49
  • 50+: $32.49
-
+

Need to connect a device to a CAN (Controller Area Network) for communication within an automobile and with other CAN devices? The Arduino MKR CAN shield will provide automotive CAN connectivity.

With this shield you can easily connect to a CAN (Controller Area Network) Bus. Discover new possibilities of interaction between your Arduino MKR Board and the CAN ecosystem.

The MKR CAN shield can simplify the connection of the MKR boards with industrial systems and especially with automotive applications. This shield opens a new set of possible applications like smart vehicles, autonomous cars and drones. A CAN connection also provides the possibility to connect a MKR board directly with several types of industrial grade sensors, motors and displays.

Technical details

Dimensions 68mm x25mm x11mm
Weight G.W 13g
Battery Exclude

Part List

ARDUINO MKR CAN SHIELD 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.