ARDUINO MKR RELAY PROTO SHIELD

SKU
103990369
ARDUINO MKR RELAY PROTO SHIELD,easily command relays with the MKR board,two on board relays,a small prototyping area,
$13.00
In stock
-
+

The MKR Relay Proto Shield allows you to easily command relays with your MKR board. The shield provides two on board relays and a small prototyping area if you need to add some other component to your project.

The MKR Relay Protoshield allows you to easily add relays to your MKR board based project. The shield provides two relays called RELAY1 and RELAY2 commanded by pin 1 and pin 2respectively. The shield also provides easy connection by means of screw terminal blocks to A1 toA4 analog inputs, I2C and supply voltages.

- Operating voltage 3.3V (supplied from the host board)

- Two relays with NO, COM and NC connections

- Works with battery powered board

- Screw terminal blocks for easy connections

- Carry current: 2 A

- Max. operating voltage: 125 VAC, 60 VDC

- Max. operating current: 1 A

- Max. switching capacity: 62.50 VA, 30W

You can find here your board warranty informations.


Technical details

Dimensions 69mm x53mm x9mm
Weight G.W 29g
Battery Exclude

Part List

MKR RELAY PROTO SHIELD 1

ECCN/HTS

ECCN ERA99
HSCODE 8517709000
USHSCODE 85177000
UPC

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.