Loading...

ARDUINO MKR VIDOR 4000

With the MKR VIDOR 4000 you can configure it the way you want; you can essentially create your own controller board
$70.90
In stock
  • 10+: $67.90
-
+

PRODUCT DETAILS

Looking for a board for a very specific use that Arduino doesn’t make? Or maybe you want a more complex central board, optimized for your particular needs that will interface with all other Arduino boards and devices. The MKR VIDOR 4000 is highly configurable and powerful, and it can perform high-speed digital audio and video processing.

With the MKR VIDOR 4000 you can configure it the way you want; you can essentially create your own controller board. It comes loaded with hardware and potential: an 8 MB SRAM; a 2 MB QSPI Flash chip — 1 MB allocated for user applications; a Micro HDMI connector; an MIPI camera connector; and Wifi & BLE powered by U-BLOX NINA W10 Series. It also includes the classic MKR interface on which all pins are driven both by SAMD21 and FPGA. Plus, it has a Mini PCI Express connector with up to 25 user programmable pins.

The FPGA contains 16K Logic Elements, 504 KB of embedded RAM, and 56 18x18 bit HW multipliers for high-speed DSP. Each pin can toggle at over 150 MHz and can be configured for functions such as UARTs, (Q)SPI, high resolution/high frequency PWM, quadrature encoder, I2C, I2S, Sigma Delta DAC, etc.

The on-board FPGA can be also used for high-speed DSP operations for audio and video processing. This board also features a Microchip SAMD21. Communication between FPGA and the SAMD21 is seamless.


Technical details

Dimensions 83mm x25mm x11mm
Weight G.W 32g
Battery Exclude

Part List

ARDUINO MKR VIDOR 4000 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 8471410150
UPC

LEARN AND DOCUMENTS

Documentations

Documents

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ