ARDUINO MKR1000

SKU
102991141
ARDUINO MKR1000,a powerful board that combines the functionality of the Zero and the Wi-Fi Shield,IoT projects,Atmel ATSAMW25 SoC ,SAMD21 Cortex-M0+,WINC1500,ECC508 CryptoAuthentication,certificate SHA-256
$34.99
In stock
-
+

Arduino MKR1000 is a powerful board that combines the functionality of the Zero and the Wi-Fi Shield. It is the ideal solution for makers wanting to design IoT projects with minimal previous experience in networking.

Arduino MKR1000 has been designed to offer a practical and cost effective solution for makers seeking to add Wi-Fi connectivity to their projects with minimal previous experience in networking.It is based on the Atmel ATSAMW25 SoC (System on Chip), that is part of the SmartConnect family of Atmel Wireless devices, specifically designed for IoT projects and devices.

The ATSAMW25 is composed of three main blocks:

- SAMD21 Cortex-M0+ 32bit low power ARM MCU

- WINC1500 low power 2.4GHz IEEE® 802.11 b/g/n Wi-Fi

- ECC508 CryptoAuthentication

The ATSAMW25 includes also a single 1x1 stream PCB Antenna.

The design includes a Li-Po charging circuit that allows the Arduino/Genuino MKR1000 to run on battery power or external 5V, charging the Li-Po battery while running on external power. Switching from one source to the other is done automatically.A good 32 bit computational power similar to the Zero board, the usual rich set of I/O interfaces, low power Wi-Fi with a Cryptochip for secure communication, and the ease of use of the Arduino Software (IDE) for code development and programming. All these features make this board the preferred choice for the emerging IoT battery-powered projects in a compact form factor.The USB port can be used to supply power (5V) to the board.The Arduino MKR1000 is able to run with or without the Li-Po battery connected and has limited power consumption.

The MKR1000 Wifi module supports certificate SHA-256.

Warning: Unlike most Arduino & Genuino boards, the MKR1000 runs at 3.3V. The maximum voltage that the I/O pins can tolerate is 3.3V. Applying voltages higher than 3.3V to any I/O pin could damage the board. While output to 5V digital devices is possible, bidirectional communication with 5V devices needs proper level shifting.

You can find here your board warranty informations.


Technical details

Dimensions 62mm x25mm x2mm
Weight G.W 32g
Battery Exclude

Part List

ARDUINO MKR1000 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 851770000
UPC

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.