the AI Hardware Partner
Toggle Nav
Loading...

Adjustable DC&DC Power Converter (1.25V - 35V&3A)

SKU
106990003
Rating:
100 % of 100
This is a DC/DC step-down voltage regulator that converts input voltage between 3
$3.90
Out of stock
  • 10+: $3.51

PRODUCT DETAILS


This is a DC/DC step-down voltage regulator that converts input voltage between 3.2V and 40V into a smaller voltage between 1.25V and 35V, capable of driving a 3A load with excellent line and load regulation.

In some projects, you might need different voltages (3-35V) for your devices. Without this kind of DC power source, you’ll find it time-consuming to buy a new one. The delay of project is so annoying. No worries! This module can accelerate prototyping, because you can get the voltage you need (such as 3.3V, 5V and 9V) as easy as blinking eyes.

Note: Input must be >1.5V higher than output.

Features

  • Wide Output Voltage Range

  • Ensured 3A Output Load Current

  • Input Voltage Range Up to 40V

  • Excellent Line and Load Regulation

  • Low Power Standby Mode, Typically 80uA

  • High Efficiency Up to 92%

  • Precise potentiometer for voltage adjustment

  • Thermal Shutdown and Current Limit Protection

Specifications

  • Input Voltage: 3.2V - 40VDC

  • Output Voltage: 1.25V - 35VDC

  • Max. Output Current: 3A

  • Max. Efficiency: 92%

  • Output Ripple: ≤100mV

  • Switching Frequency: 65KHz

  • Operating Temperature: -45℃ to +85℃

  • Dimensions: 43mm*21mm*14mm(l*w*h)

LM2596 datasheet download

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

Part List

Adjustable DC&DC Power Converter (1.25V - 35V&3A) 1

ECCN/HTS

HSCODE 8504909090
USHSCODE 8504902000
UPC 841454112310
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
     
    By
  4. Product Quality
    100%
     
     
    By

FAQ

4 Item(s)

Show per page