Adjustable DC&DC Power Converter (1.25V - 35V&3A)
  • Adjustable DC&DC Power Converter (1.25V - 35V&3A)
  • Adjustable DC&DC Power Converter (1.25V - 35V&3A)
  • Adjustable DC&DC Power Converter (1.25V - 35V&3A)

Adjustable DC&DC Power Converter (1.25V - 35V&3A)

SKU 106990003
This is a DC/DC step-down voltage regulator that converts input voltage between 3
Free Express Shipping on Orders over $200!
$3.90
37 Available
Qty:
This field is required
ADD TO CART
$3.90/1pcs+
$3.51/10pcs+
$3.32/20pcs+
$3.12/50pcs+
Description

This is a DC/DC step-down voltage regulator that converts input voltage between 3.2V and 40V into a smaller voltage between 1.25V and 35V, capable of driving a 3A load with excellent line and load regulation. 

In some projects, you might need different voltages (3-35V) for your devices. Without this kind of DC power source, you’ll find it time-consuming to buy a new one. The delay of project is so annoying. No worries! This module can accelerate prototyping, because you can get the voltage you need (such as 3.3V, 5V and 9V) as easy as blinking eyes.

Note: Input must be >1.5V higher than output.

 

Features

  • Wide Output Voltage Range 

  • Ensured 3A Output Load Current

  • Input Voltage Range Up to 40V

  • Excellent Line and Load Regulation

  • Low Power Standby Mode, Typically 80uA

  • High Efficiency Up to 92%

  • Precise potentiometer for voltage adjustment

  • Thermal Shutdown and Current Limit Protection

 

Specifications

  • Input Voltage: 3.2V - 40VDC

  • Output Voltage: 1.25V - 35VDC

  • Max. Output Current: 3A

  • Max. Efficiency: 92%

  • Output Ripple: ≤100mV

  • Switching Frequency: 65KHz

  • Operating Temperature: -45℃ to +85℃

  • Dimensions: 43mm*21mm*14mm(l*w*h)

 

LM2596 datasheet download

For any technical support or suggestion, please kindly go to our forum.

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Recommended Products
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer