Adjustable DC&DC Power Converter (1V - 12V&1.5A)

SKU 105030005
7.75
7 Available
$7.75/ 1pcs+

Description

notice.png


This is a DC/DC step-down voltage regulator that converts input voltage between 4.5V and 16V into a smaller voltage between 1V and 12V, capable of driving a 1.5A load with excellent line and load regulation.

 
In some projects, you might need different voltages (1-12V) for your devices. Without this kind of DC power source, you’ll find it time-consuming to buy a new one. The delay of project is so annoying. No worries! This module can accelerate prototyping, because you can get the voltage you need (such as 1.2V,1.8V,3.3V, 5V and 9V) as easy as blinking eyes. 
 
Features
Wide Output Voltage Range 
Ensured 1.5A Output Load Current 
Input Voltage Range Up to 16V 
Excellent Line and Load Regulation 
Low Power Standby Mode 
Precise potentiometer for voltage adjustment 
Thermal Shutdown and over-current protection 

 

Specification
Input Voltage: 4.5-16V 
Output Voltage: 1V - 12VDC 
Heating consumption: 0.5-1200mW 
Load resistance: can adjust 
Max. Output Current: 1.5A 
Output Ripple: ≤100mV 
Switching Frequency: 500KHz 
Operating Temperature: -40℃ to +125℃ 
Dimensions: 36mm*30mm*10mm(l*w*h) 
  

 

Technical Details

Dimensions145mm x 85mm x 10mm
WeightG.W 10g    
BatteryExclude

Part List

Adjustable DC&DC Power Converter (1V - 12V&1.5A)1

ECCN/HTS

ECCNEAR99
HSCODE8504909090

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    Adjustable DC&DC Power Converter (1V - 12V&1.5A)

    SKU 105030005
    $7.75
    7 Available
    $7.75/ 1pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT