seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)

      Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)

      SKU 106990007
      $3.90
      DISCONTINUED
      This item is no longer available.

      Description

      This DC/DC step-down voltage converter is based on MP2037, it converts input voltage between 4.5V and 23V into a smaller voltage between 1V and 17V, capable of driving a 1.8A load with excellent line and load regulation.

       

      Note:Input must be >1.5V higher than output. High current output, the inductance will be hot.

       

      Feature:

      • Wide 4.5V to 23V Operating Input Range 

      • Up to 95% Efficiency 

      • Fixed 340KHz Frequency 

      • High-Efficiency Pulse Skipping Mode for Ceramic Capacitor Stable 

      • Internally Set Current Limit without a Current Sensing Resistor 

      • Cycle-by-Cycle Over Current Protection 

      • Input Under Voltage Lockout

       

      Specification:

      • Input Voltage: 4.5V-23VDC

      • Output Voltage: 1V-17VDC

      • Continuous Output Current: Max. 1.8A

      • Perk Output Current: 3A

      • Max. Efficiency: 95%

      • Output Ripple: <30mV

      • Switching Frequency: 340kHz

      • Operating Temperature: -40℃ to +85℃

      • Dimensions: 17mm*11mm*3.8mm(l*w*h)

       

      Documents

      Technical Details

      Dimensions50mm x 80mm x 4mm
      WeightG.W 2g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Adjustable Step-Down DC&DC Converter (1.0V - 17V&1.8A)

        SKU 106990007
        $3.90
        DISCONTINUED
        This item is no longer available.
        $3.90/1pcs+
        $3.51/10pcs+
        $3.31/20pcs+
        $3.12/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer