Adjustable Step-Down DC&DC Converter (0.8V - 18V&3A)
  • Adjustable Step-Down DC&DC Converter (0.8V - 18V&3A)
  • Adjustable Step-Down DC&DC Converter (0.8V - 18V&3A)
  • Adjustable Step-Down DC&DC Converter (0.8V - 18V&3A)
  • Adjustable Step-Down DC&DC Converter (0.8V - 18V&3A)

Adjustable Step-Down DC&DC Converter (0.8V - 18V&3A)

SKU 106990005
This DC/DC step-down voltage converter is based on MP1584, it converts input voltage between 4
$4.50
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
$4.50/1pcs+
$4.05/10pcs+
$3.83/20pcs+
$3.60/50pcs+
Description
This DC/DC step-down voltage converter is based on MP1584, it converts input voltage between 4.5V and 28V into a smaller voltage between 0.8V and 18V, capable of driving a 3A load with excellent line and load regulation. 
 
Note: Input must be >1.5V higher than output! The chip will jumper to high temperature protection mode when it work at a high-power conversion, without any cooling, it is able to output 3A current at 5V. But at higher output voltage, the current output capacity is lower than 3A, the minimum is 2A.
 
Feature:
  • Wide 4.5V to 28V Operating Input Range 
  • Up to 92% Efficiency 
  • Programmable Switching Frequency from 100kHz to 1.5MHz 
  • High-Efficiency Pulse Skipping Mode for Ceramic Capacitor Stable 
  • Internally Set Current Limit without a Current Sensing Resistor 
  • Cycle-by-Cycle Over Current Protection 
  • Input Under Voltage Lockout 
 
Specification:
  • Input Voltage: 4.5V-28VDC
  • Output Voltage: 0.8V-18VDC
  • Continuous Output Current: Max. 3A
  • Perk Output Current: 4A
  • Max. Efficiency: 92%
  • Output Ripple: <30mV
  • Switching Frequency: 100kHz to 1.5MHz
  • Operating Temperature: -40℃ to +85℃
  • Dimensions: 22mm*17mm*4mm(l*w*h)
 
Documents:
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
0
I want to buy module 106990005Can you please provide me a PDF datasheetI want to buy module 106990005Can you please provide me a PDF datasheetthank you
on Apr 18,2017
Replyupvote ()

Hello, I am sorry but there's no datasheet for the board, but datasheet for the IC

Thanks.

on Apr 18,2017 14:23 PM
Replyupvote ()
Reply
See More
Recommended Products
0.5W Solar Panel 55x700.5W Solar Panel 55x70
$1.95
ADD TO CART
1W Solar Panel 80X1001W Solar Panel 80X100
$3.95
ADD TO CART
2W Solar Panel 80X1802W Solar Panel 80X180
$7.95
ADD TO CART
1.5W Solar Panel 81X1371.5W Solar Panel 81X137
$5.95
ADD TO CART
2.5W Solar Panel 116X1602.5W Solar Panel 116X160
$9.95
ADD TO CART
3W Solar Panel 138X1603W Solar Panel 138X160
$11.95
ADD TO CART
LiPo Rider ProLiPo Rider Pro
$14.95
ADD TO CART
2xAA Battery Holder2xAA Battery Holder
$0.5
ADD TO CART
View History
Recommendations
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer