the AI Hardware Partner
Toggle Nav
Loading...

Agic Special Paper (A4)

introduction: Special paper for AgIC Circuit Marker, which is a conductive marker with which you can draw electronic circuits
$29.90
Out of stock
  • 10+: $26.91

PRODUCT DETAILS

introduction:

  • Special paper for AgIC Circuit Marker, which is a conductive marker with which you can draw electronic circuits.
  • Draw your design of circuits on the paper with conductive ink pen, and run LEDs and motors.
  • Imagine and realize you imagination by embedding your paper circuits.
  • Smooth and fast prototyping tool for electric circuits.
  • Control current intuitively.

Features:

  • 10 sheets of A4-sized paper;
  • AgIC Circuit Marker, LEDs or batteries are NOT included.

Specification:

Usable printing paper

Caution

  • Harmful or fatal if swallowed
  • Major ingredients are water, sliver, and ethylene glycol
  • Children under 12 years old must use the product under an adult’s supervision
  • Do not eat the product
  • Do not touch the ink with mouth or wound
  • Ink adhered to skin must be washed down with water
  • Please use the product within appximately six months
  • Be careful of exothermic reaction when the current is above 100mA
  • Do not decompose the product
  • When preserving the ink, make sure that the lid is closed and store it in a cool and dark place

If you have any question, please feel free to reach out! Hello {at} agic {dot} cc

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 115g
Battery Exclude

ECCN/HTS

HSCODE 4823909000
UPC 841454100898
COO United States

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ