AlphaBot, Raspberry Pi robot building kit (no Pi)

SKU
110090141
Rating:
67% of 100
Rating:
67% of 100
$65.99
In stock
10+ Available
-
+
Qty Discount available
  • $63.99 /2pcs+
  • $62.49 /5pcs+
  • $58.00 /10pcs+

Note: Raspberry Pi is NOT included.

This kit comes with AlphaBot robotic platform (line tracking, obstacle avoidance, speed measuring, IR control), and a camera (with servo and 2 DOF pan head).

With modules in the kit, you can fast get started with robotic development like line tracking, obstacle avoidance, IR remote control, and video monitoring via network, etc. What's more, thanks to the rich Raspberry Pi open source resources, and the modular design of AlphaBot, you'll learn how to extend and refit, and finally build your own Raspberry Pi robot.

Features.jpg

  • Raspberry Pi/Arduino interfaces, works with either one separately, or both

  • Arduino extend header, supports Arduino shields

  • Modular design, plug-and-play modules like line tracking, obstacle avoidance, speed measuring, etc. eliminating the trouble of connecting mess wires.

  • LM298P motor driver with diode protection circuit, more safety

  • LM2596 voltage regular, provides stable 5V power to the Raspberry Pi/Arduino

  • TLC1543 AD acquisition chip, allows the Pi to use analog sensors

What's on the AlphaBot Mainboard.jpg

Raspberry Arduino Robot AlphaBot on board resource

1. Raspberry Pi interface: for connecting Raspberry Pi

2. Arduino interface: for connecting Arduino

3. Motor interface

4. Ultrasonic module interface

5. Servo module interface

6. Obstacle avoidance module interface

7. Speed measuring interface

8. Battery holder: supports 18650 batteries

9. Reserved power input (not soldered): for connecting other external power supply

10. Arduino expansion header: for connecting Arduino shields

11. UART interface: for connecting Bluetooth module, to control the robot remotely via Bluetooth

12. SPI interface: for connecting NRF24L01 wireless module

13. Line tracking module interface

14. TLC1543: 10-bit AD acquisition chip, allows the Pi to use analog sensors

15. LM298P: dual H bridge motor driver chip, up to 2A current

16. Anti-reverse diode

17. Power switch

18. LM2596: 5V regulator

19. Power indicator

20. UART switch: turn on to enable serial communication between Raspberry Pi and Arduino

21. IR receiver: control the robot remotely via infrared

22. Raspberry Pi/Arduino selection: select the Raspberry Pi or Arduino to control the robot peripherals

Raspberry Arduino Robot AlphaBot

Raspberry Arduino Robot AlphaBot

Raspberry Arduino Robot AlphaBot

Raspberry Arduino Robot AlphaBot

Infrared line tracking robot

Raspberry Arduino Robot AlphaBot

Infrared obstacle avoidance robot

Raspberry Arduino Robot AlphaBot

Ultrasonic obstacle avoidance robot

Raspberry Arduino Robot AlphaBot

Infrared/Bluetooth remote control robot

Raspberry Arduino Robot AlphaBot

Video monitoring robot

Note: photos are FOR REFERENCE ONLY, the other boards/modules/accessories are NOT included in the price.

Documents.jpg

Please visit Wiki for more information.

Selection Guide.jpg

Package ContentsProducts
ItemDescriptionAlphaBotAlphaBot-Ar-BasicAlphaBot-Ar-BluetoothAlphaBot-Pi Acc PackAlphaBot-Pi
RPi3 BRaspberry Pi 3 Model B



UNO PLUSenhanced control board, Arduino compliant


AlphaBot chassis kitmainboard, wheels, drivers, etc.
Tracker Sensorline tracking module
Photo Interrupter Sensorspeed measuring module (2pcs)
Infrared Proximity Sensorobstacle avoidance module (2pcs)
IR remote controllerremotely control the robot
SG90servo
Ultrasonic sensorultrasonic obstacle avoidance, distance measuring


Accessory Shieldaccessories add-on board, Arduino compliant



Dual-mode Bluetoothdual-mode Bluetooth module




RPi Camera (B) Raspberry Pi camera, adjustable focus


Micro SD Card 16GB16GB Micro SD Card, class 10


5V 2.5A Power AdapterRPi3 B requires 2.5A or above power supply


Part List.jpg

Note: this product requires two 18650 batteries to work, which are NOT included and should be purchased separately.

  1. AlphaBot mainboard x1

  2. Tracker Sensor x1

  3. Photo Interrupter Sensor x2

  4. Infrared Proximity Sensor x2

  5. Motor with gearbox 2PCS x1

  6. AlphaBot wheel 2PCS x1

  7. AlphaBot acrylic chassis x1

  8. Motor mounting plate 4PCS x1

  9. omni-direction wheel x1

  10. 20-slots encoder disk 2PCS x1

  11. IR remote controller x1

  12. XH2.54 4cm 4Pin 2PCS x1

  13. XH2.54 4cm 3Pin 2PCS x1

  14. XH2.54 4cm 7Pin x1

  15. AlphaBot screws x1

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 526g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 9023009000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.