Analog Infrared Distance Measuring Sensor(20-150cm)

SKU 101990001
16.90
DISCONTINUED
This item is no longer available.

Description

This is a distance measuring sensor, composed of an integrated combination of PSD(position sensitive detector), IRED(infrared emitting diode) and signal processing circuit. The variety of the reflectivity of the object, the environmental temperature and the operation duration are not influenced easily to the distance detection because of adoption the triangulation method. This device outputs the voltage corresponding to the detection distance. So this sensor can also be used as a proximity sensor.
 
Features
  • Distance measuring range: 20 to 150cm
  • Analog output type
  • Package size: 29.5 x 13 x 21.6mm
  • Consumption current: Typ.33mA
  • Supply voltage: 4.5 to 5.5V
 
Applications
  • Touch-less switch(Sanitary equipment, Control of illumination, etc.)
  • Sensor for energy saving(ATM, Copier, Vending machine, Laptop computer, LCD monitor)
  • Amusement equipment(Robot, Arcade game machine)
 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 6g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE9031900090

Reviews

Questions and Answers

SUBMIT

    View History

    Analog Infrared Distance Measuring Sensor(20-150cm)

    SKU 101990001
    $16.90
    DISCONTINUED
    This item is no longer available.
    $16.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT