• //statics3.seeedstudio.com/seeed/img/2016-09/9aootiLE5ws4JSbd7x0Llbc0.jpg
  • //statics3.seeedstudio.com/seeed/img/2016-09/4usgBIoJasKOvMVqkrzSfR5L.jpg
  • //statics3.seeedstudio.com/seeed/img/2016-09/xmObxI5DPNz5SLw9TUoy6v2d.jpg

Arduboy

SKU 114060001
  • Fully Programmable with Arduino
  • 32KB Flash, 2.5KB RAM, 1KB EEPROM
  • 8+ Hour Battery Life
Free Express Shipping on Orders over $200!
$49.00
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
Description


           Arduboy is an open platform for people to play, create and share games. A game system the size of a 

           credit card. Choose your favorite classic game from the completely free Arduboy Arcade. Built on the 

           popular Arduino software, it’s also an excellent way to learn how to program! Because you can learn to 

           make your own games, Arduboy is a game system the size of your imagination!


    • Ÿ1.3″ Brilliant Black & White OLED Display

    • Ÿ6 Tactile Momentary Push Buttons

    • 2 Channel Piezo Speaker

    • Durable Metal & Polycarbonate Construction

    • 8+ Hour Battery Life & Rechargable

    • Fully Programmable with Arduino!

    • ŸProcessor: ATmega32u4 (same as Arduino Leonardo & Micro)

    • Memory: 32KB Flash, 2.5KB RAM, 1KB EEPROM

    • Connectivity: USB 2.0 w/ built in HID profile     Ÿ

    • Inputs: 6 momentary tactile buttons     Ÿ

    • Outputs: 128x64 1Bit OLED, 2 Ch. Piezo Speaker & Blinky LED

    • ŸBattery: 180 mAh Thin-Film Lithium Polymer

    • Programming: Codebender, Arduino IDE, GCC & AVRDude


           A polycarbonate front, ultra thin circuit board, and stamped metal back gave us the ultimate combination. 

           A rechargeable lithium polymer battery provides over 8 hours of battery life, and the same cable you use 

           to charge can be used to upload new games!


           Every game published on Arduboy Arcade will be free, open source and available to be edited. We have 

           sent out over a hundred developer kits and here are a few titles the community has built and we are work-

           -ing on adapting to the platform:

 

           Special thanks to the Arduino Gaming Community!! We are proud to join the party of open source gam-

           -ing started by these awesome projects that pioneered the way to make and share games!

 

           You can find various games from Arduboy community here.

 

           “The Arduboy looks like a tiny knockoff Game Boy —and in a lot of ways, that's exactly what it is.

                                                                                                                                                 - The verge

           “Create your own games, learn to program or download from a library of open source games for free” 

           that’s the promise of Arduboy.”                                                                                                   - Elecktor

                                                          

            “The original Arduboy looked a bit like a tiny Game Boy. You hold in portrait-style and the D-pad and A 

            and B buttons are located below the display.”                                                                                - Geek

                                                                                  

            “The Arduboy Classic is actually using the case, button and LCD screen from a classic Game Boy.

                                                                                                                                                - Hackaday


           PART LIST

              • Ÿ1x Arduboy (Color: White)


See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT