Arduino Pro Mini 328 - 3.3V&8MHz
  • Arduino Pro Mini 328 - 3.3V&8MHz
  • Arduino Pro Mini 328 - 3.3V&8MHz
  • Arduino Pro Mini 328 - 3.3V&8MHz
  • Arduino Pro Mini 328 - 3.3V&8MHz

Arduino Pro Mini 328 - 3.3V&8MHz

SKU 102990078
The Arduino Pro Mini is a microcontroller board based on the ATmega328p
Free Express Shipping on Orders over $200!
$6.90$9.95
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
Description
The Arduino Pro Mini is a microcontroller board based on the ATmega328p. It has 14 digital input/output pins (of which 6 can be used as PWM outputs), 6 analog inputs, an on-board resonator, a reset button, and holes for mounting pin headers. A six pin header can be connected to an USB to serial adapter to provide USB power and communication to the board.

The Arduino Pro Mini is intended for semi-permanent installation in objects or exhibitions. The board comes without pre-mounted headers, allowing the use of various types of connectors or direct soldering of wires. The pin layout is compatible with the Arduino Mini.

There are two version of the Pro Mini. One runs at 3.3V and 8 MHz, the other at 5V and 16 MHz.

Dimensions 
  • 0.7x1.3" (18x33mm)
Features
  • ATmega328 running at 8MHz with external resonator (0.5% tolerance)
  • Low-voltage board needs no interfacing circuitry to popular 3.3V devices and modules (GPS, accelerometers, sensors, etc)
  • 0.8mm Thin PCB
  • USB connection off board
  • Weighs less than 2 grams!
  • Supports auto-reset
  • 3.3V regulator
  • Max 150mA output
  • Over current protected
  • DC input 3.3V up to 12V
  • On board Power and Status LEDs
  • Analog Pins: 8
  • Digital I/Os: 14
Documents
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Enjoy $15 off on your first order over $50 or more. Discounted items included!

Invalid email address.