Arduino Pro Mini 328 - 5V&16MHz

Arduino Pro Mini 328 - 5V&16MHz

SKU 102990079
9.95
DISCONTINUED
This item is no longer available.

Description

The Arduino Pro Mini is a microcontroller board based on the ATmega328p. It has 14 digital input/output pins (of which 6 can be used as PWM outputs), 6 analog inputs, an on-board resonator, a reset button, and holes for mounting pin headers. A six pin header can be connected to an USB to serial adapter to provide USB power and communication to the board.

The Arduino Pro Mini is intended for semi-permanent installation in objects or exhibitions. The board comes without pre-mounted headers, allowing the use of various types of connectors or direct soldering of wires. The pin layout is compatible with the Arduino Mini.

There are two version of the Pro Mini. One runs at 3.3V and 8 MHz, the other at 5V and 16 MHz.

Dimensions
  • 0.7x1.3" (18x33mm)
Features
  • ATmega328 running at 16MHz with external resonator (0.5% tolerance)
  • 0.8mm Thin PCB
  • USB connection off board
  • Supports auto-reset
  • 5V regulator
  • Max 150mA output
  • Over current protected
  • Weighs less than 2 grams!
  • DC input 5V up to 12V
  • On board Power and Status LEDs
  • Analog Pins: 8
  • Digital I/Os: 14
Documents

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 2g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE9030900090

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    Arduino Pro Mini 328 - 5V&16MHz

    SKU 102990079
    $9.95
    DISCONTINUED
    This item is no longer available.
    $9.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT