the AI Hardware Partner
Toggle Nav
Loading...

Arduino YÚN

SKU
102990070
Rating:
100 % of 100
This product is retired, please consider our Seeeduino Cloud - Arduino Yun compatible openWRT controller as your alternative choice
$73.90
Out of stock

PRODUCT DETAILS

This product is retired, please consider our Seeeduino Cloud - Arduino Yun compatible openWRT controller as your alternative choice.

Arduino YÚN is the first member of a new groundbreaking line of wifi products combining the power Linux with ease of use of Arduino.
The first Arduino YÚN is the combination of a classic Arduino Leonardo (based on the Atmega32U4 processor) with a Wifi system-ona-chip running Linino (a MIPS GNU/Linux based on OpenWRT). We embedded the Linux machine directly on the PCB of the Arduino Leonardo and we connected the two so that from Arduino it’s very easy to run commands on the Linux side and use it as an Ethernet and Wifi interface.
For more details, please refer to its datasheet.
Technical Specifications
AVR Arduino microcontroller
  • Microcontroller ATmega32u4
  • Operating Voltag 5V
  • Input Voltage 5V
  • Digital I/O Pins 20
  • PWM Channels 7
  • Analog Input Channels 12
  • DC Current per I/O Pin 40 mA
  • DC Current for 3.3V Pin 50 mA
  • Flash Memory 32 KB (of which 4 KB used by bootloader)
  • SRAM 2.5 KB
  • EEPROM 1 KB
  • Clock Speed 16 MHz
Linux microprocessor
  • Processor AtherosAR9331
  • Architecture MIPS @400MHz
  • Operating Voltage 3.3V
  • Ethernet IEEE 802.3 10/100Mbit/s
  • WiFi IEEE 802.11b/g/n
  • USB Type-A 2.0 Host/Device
  • Card Reader Micro-SD only
  • RAM 64 MB DDR2
  • Flash Memory 16 MB
  • PoE compatible 802.3af card support

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 41g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page