Arduino YÚN

Arduino YÚN

SKU 102990070
73.90
DISCONTINUED
This item is no longer available.

Description

This product is retired, please consider our Seeeduino Cloud - Arduino Yun compatible openWRT controller as your alternative choice.

Arduino YÚN is the first member of a new groundbreaking line of wifi products combining the power Linux with ease of use of Arduino.
 
The first Arduino YÚN is the combination of a classic Arduino Leonardo (based on the Atmega32U4 processor) with a Wifi system-ona-chip running Linino (a MIPS GNU/Linux based on OpenWRT). We embedded the Linux machine directly on the PCB of the Arduino Leonardo and we connected the two so that from Arduino it’s very easy to run commands on the Linux side and use it as an Ethernet and Wifi interface. 
 
For more details, please refer to its datasheet.
 
Technical Specifications
AVR Arduino microcontroller
  • Microcontroller                      ATmega32u4
  • Operating Voltag                  5V
  • Input Voltage                        5V
  • Digital I/O Pins                       20
  • PWM Channels                      7
  • Analog Input Channels      12
  • DC Current per I/O Pin       40 mA
  • DC Current for 3.3V Pin    50 mA
  • Flash Memory                     32 KB (of which 4 KB used by bootloader)
  • SRAM                                     2.5 KB
  • EEPROM                                 1 KB
  • Clock Speed                          16 MHz
 
Linux microprocessor
  • Processor                        AtherosAR9331
  • Architecture                 MIPS @400MHz
  • Operating Voltage       3.3V
  • Ethernet                          IEEE 802.3 10/100Mbit/s
  • WiFi                                  IEEE 802.11b/g/n
  • USB Type-A                    2.0 Host/Device
  • Card Reader                 Micro-SD only
  • RAM                                64 MB DDR2
  • Flash Memory               16 MB
  • PoE compatible 802.3af card support

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 41g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8543709990

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    Arduino YÚN

    SKU 102990070
    $73.90
    DISCONTINUED
    This item is no longer available.
    $73.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT