Armor Case for Raspberry Pi 3 Model B
SKU
114991560
raspberry pi case, pi case, case, protect, pi box, heat sink, CPU, fan, aluminum alloy, armor
YOU MAY LIKE THIS
PRODUCT DETAILS
As we know, Knights of old had to wear armor in battle!
Do you know about that the Raspberry Pi can have an Armor too!
Here it is! This armor case is designed to arm your raspberry Pi and let it have a cool combat armor.
In fact, it is a very cool radiator shell, with a super quiet dual fan, an aluminum shell, carefully carved by CNC.
Can be very effective to protect your raspberry Pi and the biggest feature is to reduce the temperature of the raspberry Pi.
Features:
Dual Fan
Ultimate Cooling
Aluminum Alloy
CNC Machining
Easy To Mount
Super quiet
We also provide Raspberry pi 3 B version, you can check here.
Assembly drawing
Technical details
Dimensions | 100mm x65mm x35mm |
Weight | G.W 135g |
Battery | Exclude |
Part List
Armor case with dual fan | 1 |
screw | 4 |
thermal tape | 3 |
Instructions | 1 |
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
EUHSCODE | 8414591500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review