B-Squares (Arduino compatible-SQUARE)

B-Squares (Arduino compatible-SQUARE)

SKU 110990024
45.00
DISCONTINUED
This item is no longer available.

Description

B-Squares is a 3D modular electronics system with an emphasis on solar power and expandable energy storage, enabling the hobbyist to prototype clean-tech and Arduino inventions faster than ever before. 
 
The Squares have magnetic contacts on each corner which allow them to easily snap together without wires. These magnetic contacts are also used to transmit electric signals between the Squares. This design allows users to quickly assemble Squares into arrays, with power flowing through the array, without wiring or soldering. The Arduino-Square includes a 3.3V Arduino Pro compatible microcomputer with easy access to the shield ports.
  • The Software necessary to program the Arduino-Square can be found here http://arduino.cc/en/Main/Software
  • You will also need a serial-to-USB connector to connect the Arduino-Square to a PC. 
Features
  • High strength magnetic contacts.
  • Arduino Pro 328 - 3.3V / 16Mhz.
  • 14 Digital I/O pins.
  • 6 analog input pins.
  • Arduino Shield compatible connectors.
  • Reverse polarity protection.
  • Resettable fuse short protection.
Absolute Maximum Ratings
Contact Voltage............................. 3.35V to 12V
Temperature.................................. -20°C to 45°C
 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 56g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT
0
Hey,I have seen some examples for this B-Squares, but they all worked with sensors for 5V. How can I change the voltage to use a 5V DC Motor or 5V sensors?
on Oct 19,2016
Reply upvote ()
This question you can ask to the designer from B-Squares.
on Oct 20,2016 10:41 AM
Reply upvote ()
Reply

    View History

    B-Squares (Arduino compatible-SQUARE)

    SKU 110990024
    $45.00
    DISCONTINUED
    This item is no longer available.
    $45.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT