B-Squares (SOLAR-SQUARE)

SKU
106990002
B-Squares is a 3D modular electronics system with an emphasis on solar power and expandable energy storage, enabling the hobbyist to prototype clean-tech and Arduino inventions faster than ever before
$22.50
Out of stock
B-Squares is a 3D modular electronics system with an emphasis on solar power and expandable energy storage, enabling the hobbyist to prototype clean-tech and Arduino inventions faster than ever before.
The Squares have magnetic contacts on each corner which allow them to easily snap together without wires. These magnetic contacts are also used to transmit electric signals between the Squares. This design allows users to quickly assemble Squares into arrays, with power flowing through the array, without wiring or soldering. The Solar-Square as a power supporter includes a 0.325W Solar Panel and that is the basics of the whole system.
  • Before use, please remove the protective plastic cover on top of the solar panel.
  • For best performance use the Solar-Square outside in direct sunlight.
Features
  • High strength magnetic contacts.
  • High efficiency solar panel (5V@65mA).
  • “Dark current” protection.
Absolute Maximum Ratings
  • Contact voltage............................. 0V to 30 V
  • Temperature.................................. -20°C to 45°C

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 62g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.